The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

MINI MCR-SL-MUX-V8-FLK 16 - Multiplexer
2811815

MINI analog multiplexer, generates one analog output from 8 analog input signals, for MINI analog module with screw connection.

Free download available. Downloads

Product details







Compatible products



Your advantages

System cabling on the output side using preassembled FLK cables with open ends
Huge reduction in analog inputs at controllers
Can be easily snapped onto MINI Analog modules with screw connection technology
For 4 mA ... 20 mA current signals
Generates an analog output from up to eight analog input signals – parallel analog signals are transmitted serially via a cable
The desired number of channels is selected via DIP switches (8, 6, 4 or 2 channels)
The channel currently switched is indicated as a bit pattern via three digital outputs
Two clock cycles for execution can be selected via DIP switches (one or two-second clock)
Supplied by an output loop