The Basicline BL FPM 18.5 is an industrial flat-panel monitor that can be used in applications where a remote display location is required.
BL FPM 18.5
-
Monitor
2402981
IP65-rated, 18.5-inch, flat-panel LCD monitor with projective capacitive touch screen
Product details
cUL Listed
Approval ID: E238705EAC-RoHS
Approval ID: RU D-DE.HB35.B.00389Compatible products
Your advantages
18.5" display
DisplayPort 1.2, VGA, and DVI-I input ports
Integrated configuration buttons
Ambient operating temperatures from -10 °C ... 60 °C
18.5" touch screen display