FOC-MODUL:3U-OS12-LCD6-OM1 M:A - Module
1420023

1*12-insert 3U module, type: 19"-rack mount patch module, degree of protection: IP20, number of positions: 1*12, marking material: aluminum, identification symbol: A, color: gray

Product details








Compatible products



Your advantages

Compact design with MT ferrule
Plug-and-play
Front release without special tool
All connections on the front side
Space-saving module insert with high packing density
Can be flexibly installed in module carrier
Easy to extend with the modular design