FOC-MODUL:3U-OS12-LCD6-OM1
-
Module
1419978
1*12-insert 3U module, type: 19"-rack mount patch module, degree of protection: IP20, number of positions: 1*12, marking material: aluminum, color: gray
Product details
Compatible products
Your advantages
Compact design with MT ferrule
Plug-and-play
Front release without special tool
All connections on the front side
Space-saving module insert with high packing density
Can be flexibly installed in module carrier
Easy to extend with the modular design