MPT 2,5-NS 35 - Mini feed-through terminal block
1073553

cross section
connection method
Flow Pictogram
voltage Pictogram

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Significant space savings with the compact design
Increased flexibility with single function shafts
Clear arrangement with marking grooves on each individual terminal point
Time-saving conductor connection with tool-free and maintenance-free Push-in connection technology
Testing options for all common test probes