FL IF 2TX VS-RJ-F
-
Media module
2832344
Interface module for connecting twisted pair cable, RJ45, connection direction forward
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Extension module |
| Type | Stand-alone |
| Functionality | |
| Basic functions | Media module for modular managed switch |
| Maximum power dissipation for nominal condition | 21.6 W |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | via head station |
| Power supply connection | from FL SWITCH GHS or FXT |
| Typical current consumption | 10 mA |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps (connection direction forwards) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| No. of channels | 2 (RJ45 ports) |
| Transmission speed | 10/100 Mbps (connection direction forwards) |
| Transmission length | 100 m (per segment) |
| Dimensional drawing |
|
| Width | 31 mm |
| Height | 75.7 mm |
| Depth | 75.5 mm |
| Color (Housing) | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation/Storage/Transport: 5g, 150 Hz, Criterion 3 |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | In the host system |
| Item number | 2832344 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN123 |
| GTIN | 4017918929114 |
| Weight per piece (including packing) | 94.7 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
VS-08-T-G-RJ45/IP20 - RJ45 sleeve housing 1652295
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
ZBF 29:UNBEDRUCKT - Zack Marker strip, flat 0829003
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg