WMS-OT HF 4,8 (EX9)RL
-
Marking sleeve
1044256
Marking sleeve, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK W, cable diameter range: 1.6 ... 4.8 mm, unperforated, mounting type: slide-on, Number of individual labels: 1, roll length: 30 m, text field height: 9 mm, text field width: 120000 mm
Product details
Compatible products
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
Non-shrinkable halogen-free marking sleeve on rolls, in an oval design, for marking conductors and cables
The oval design and the large opening enable rapid fitting onto the conductor or cable
Through the use of the cutting or perforation unit, the marking sleeve can be cut to or perforated at the desired length (max. 1 m)
Widely used and proven worldwide in the railway industry
Can be used in the tube printing module M1650 Tube from KOMAX