UC-TMN 10 CUS
-
Marker for terminal blocks
0829109
Marker for terminal blocks, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: plug in, for terminal block width: 10 mm, Number of individual labels: 48, text field height: 9.45 mm, text field width: 3.97 mm
Product details
Compatible products
Your advantages
The UC-TMN ... UniCard labeling range includes markers for products with a marking stud holder, such as mini terminal blocks, transformer terminal blocks or COMBICON PCB connection terminal blocks
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
The multi-section marking strips are easy to fit and can be easily separated if required
The sheets provide space for including function texts
The markers support multi-line labeling
The format automatically ensures printing with a high degree of positioning accuracy