EV-T2M3SL-E-LOCK12V-GEN2 - Locking
1300179

CHARX connect modular, Type 2, GB/T, Locking, Accessories, Single-core wires connected at one end, length: 0.5 m, locking actuator: 12 V, 3-pos., with single-core wires, with holder, for locking CHARX connect modular infrastructure charging sockets when plug is inserted, IEC 61851-1

Product details








Compatible products


Your advantages

Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space