VAL-MS-T1/T2 48/12.5/1+0
   - 
  Lightning/surge arrester type 1/2
    
      2801241
      
      
    
  
      Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with common N and PE (2-conductor system: L1, PEN).
Product details
Compatible products
Your advantages
Quality proven millions of times over in the widest range of applications
        Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
        Easy testing and insulation measurement, thanks to pluggable protection modules
        Surge protection for (-) 48 V DC in lightning protection level III and IV due to discharge capacity of 12.5 kA per position
        Vibration-resistant latching ensures the plug remains firmly in place