EML-LT (40X150)R - Label
1314240

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 40 mm, text field width: 150 mm

Product details








Compatible products

Your advantages

The EML-LT ... self-adhesive device markers are particularly suitable for the identification of components in refrigerated and frozen environments
The label can be applied at temperatures as low as -40°C
Service temperature of -40°C ... 120°C
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences