EML-LPR-D (85,6X54)R RD - Label
1255581

Label, detectable, Roll, red (RAL 3001), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, mounting type: adhesive, Number of individual labels: 600, text field height: 54 mm, text field width: 85.6 mm

Product details









Compatible products

Your advantages

EML-LPR-D... detectable self-adhesive labels with protective laminate for identification of various types of equipment in controller, system, and control cabinet building applications in the food industry.
With an integrated metal foil, the label is detectable and can be recognized via a detection device
The EML-LPR-D labels feature a protective laminate that is adhered to the entire printing surface after the label has been attached. The printed information is protected from external influences such as daily system cleaning with aggressive cleaning agents
Thanks to its great adhesive strength, this label can be placed on rough, textured, and low-energy surfaces
High-quality printing is achieved in combination with the THERMOMARK-RIBBON 110 ink ribbon
The material used has been tested and approved by ISEGA for use in the food industry