EML-EX (20X8)R - Label
0803254

Label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 2500, text field height: 8 mm, text field width: 20 mm

Product details








Compatible products



Your advantages

The EML...-EX self-adhesive device markers have been specifically developed for marking various types of equipment in the Ex area
The marking requirements in terms of legibility, adhesion, and wipe resistance in potentially explosive areas (ATEX), according to IEC/EN 60079-0, can also be ensured following storage in typical gas atmospheres. Phoenix Contact developed these labels especially for process engineering, which is where these requirements typically arise
These labels meet the requirements for wipe resistance in accordance with DIN EN 61010-1 against aggressive media such as acetone, ethanol, and MEK
They are only suitable in conjunction with the TM- RIBBON110-EX
Thanks to the special surface and adhesive, the marker meets the demanding requirements of process engineering
A wide range of marker sizes and colors are available for custom designs
When high-quality ink ribbons are used, the marking is resistant to solvents and suitable for use even under harsh industrial conditions.
Precise printing quality and good adhesive properties
Special packaging protects opened rolls from dust in industrial environments