EML (16X7)R YE CUS - Label
0824302

Label, Roll, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 5, text field height: 7 mm, text field width: 16 mm

Product details









Compatible products


Your advantages

The EML … self-adhesive device markers are particularly suitable for identification of various types of equipment in controller, system, and control cabinet building
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML ... materials are UL-listed
A wide range of marker sizes and colors are available for custom designs
Labeling service: Phoenix Contact can custom-label all EM ... markers in accordance with your requirements