Foot for tube Ø 25 mm, aluminium, black
Signal towers
Phoenix Contact offers compact signal towers with a diameter of 50 mm for space-saving and efficient mounting as well as signal towers with a diameter of 70 mm featuring numerous functions. Both versions feature a modular design, easy handling, plus visual and audible signaling. The wide range of mounting element accessories provides greater flexibility for your installation. This ensures optimum visibility and clear identification of machine states.
Tube base on 250 mm aluminum tube with plastic foot
M16 cable threaded joint x 1.5 mm, black
Adapter for single-hole mounting
Screw set for junction boxes
Labeling board for pillars with tube mounting, complete with mounting material
Base for NPT 1/2 conduit assembly
LED flashing light element, 24 V AC/DC, clear
Outlet box with magnetic base for base mounting, black
Signal towers in diameters of 50 mm and 70 mm
PSD signal towers – high level of availability due to clear signaling
Increase the availability of your machines and systems. Modular signal towers – also referred to as signal lights – can be used to clearly indicate your machine and system states.
- Low installation costs with tool-free setup and various mounting options
- The right signal for every application, thanks to extensive signal diversity
- Modular design means that the signal tower configuration can be changed quickly
- Wide range of applications due to UL approval
Compact and cost-effective with a 50 mm diameter
The cost-optimized PSD-S 50 LED signal tower features an attractive industrial design and is ideal for compact machines. With the innovative wiring concept, you can arrange the individual calottes in any sequence.
- High degree of protection ensures reliability in harsh industrial environments
- Fast mounting with bayonet lock
Versatile and functional with a 70 mm diameter
With the modular PSD-S signal towers, you can combine optical and audible signal elements flexibly, however you need them. The modular design also allows you to retrofit additional elements at a later time. The signal tower elements are connected mechanically and electrically in seconds with the bayonet lock.
- Large selection of visual and audible elements
- Control via IO-Link interface
- High degree of protection ensures reliability in harsh industrial environments
- Fast mounting with bayonet lock