Factoryline WLAN EPA Make devices WLAN-capable quickly and easily.
The FL WLAN Ethernet port adapter is the industrial WLAN adapter for the inexpensive connection of Ethernet-capable devices to your WLAN network. The compact and robust Ethernet port adapter comes with an integrated wireless module and an antenna. The comprehensive IP65 solution is installed directly in the field and connected to the automation device via an Ethernet cable with M12 connection technology. You thus benefit from extremely easy integration into your application.
Easy installation in the field
Quick and easy installation
The Ethernet port adapter is the simple solution for enabling WLAN capability in industrial automation devices with an Ethernet connection quickly and easily. This comprehensive IP65 solution is installed directly in the field and connected to the automation device via an M12 Ethernet cable.
Your advantages:
- Compact IP65 module with integrated antenna
- M12 connections for Ethernet and power
- Easy installation in the field
Easy to configure due to the Mode button
Easy and safe setup due to automatic configuration
Secure point-to-point and small networks can be set up quickly and easily without configuration with the Mode button. Alternatively, configuration can also be conveniently carried out via web browser.
Easy configuration and control of the FL EPA 2
Advanced setting options via AT commands
The WLAN EPA module can be configured automatically and controlled during operation using simple AT commands via a controller. This interface can also be used for wireless connection diagnostics.
Overview of FL EPA
|
|
|
|
|---|---|---|
| FL EPA 2 | FL EPA 2 RSMA | |
| Features | ||
| WLAN standards | IEEE 802.11 a/b/g | IEEE 802.11 a/b/g |
| Frequency bands and channels (*depending on country) | 2.4 GHz: channel 1-11 | 5 GHz: channel 36-140 (client) | 5 GHz: channel 36-48 (access point) | 2.4 GHz: channel 1-11 | 5 GHz: channel 36-140 (client) | 5 GHz: channel 36-48 (access point) |
| Max. data rate (gross) | 54 Mbps | 54 Mbps |
| Max. data throughput (net) | <20 Mbps | <20 Mbps |
| Operating modes | Client (single client bridge, multi client bridge) | (micro access point) | wireless bridge | Client (single client bridge, multi client bridge) | (micro access point) | wireless bridge |
| Maximum transmission power | 2.4 GHz: 17 dBm (incl. antennas) | 5 GHz: 15 dBm (incl. antennas) | 2.4 GHz: 17 dBm (incl. antennas) | 5 GHz: 15 dBm (incl. antennas) |
| Number of antennas | 1 (internal) | 1 (external) RSMA connection |
| Type of protection when mounted | IP65 | IP65 |
| Ambient temperature (operation) | -30°C ... +65°C | -30°C ... +65°C |
| Power supply | 9 … 30 V DC, max. 1.7 W | 9 … 30 V DC, max. 1.7 W |
| Power supply | Dual wireless board: WLAN and Bluetooth | Dual wireless board: WLAN and Bluetooth |
| To the product list | To the product list |
Comparison of further WLAN products
Compare the properties of our various WLAN wireless modules and easily find the right product for you.
|
|
|
|
|---|---|---|
|
FL WLAN 101x, FL WLAN 201x
Compact wireless module for external antennas |
FL WLAN 110x, FL WLAN 210x
The WLAN solution for machine building |
|
| Mounting | On the control cabinet, machines, etc. (single-hole mounting) | |
| WLAN standards | IEEE 802.11 a/b/g/n | |
| Maximum data rate (gross) | 300 Mbps | |
| Maximum data rate (net) | >60 Mbps | |
| Antennas included | Yes: Two internal (5 dBi) | |
| Maximum transmission power | 20 dBm (incl. antennas) | |
| ATEX / IEC Ex | No | |
| Class 1, Division 2 | Yes: WLAN 1101, 2101 | |
| Operating modes | Access point, client, mesh (WLAN 210x only) | |
| Multiple WLAN interfaces | Yes: Virtual dual access point or access point and client | |
| Maximum number of WLAN clients per AP | 10 (WLAN 110x), 60 (WLAN 210x) | |
| Connections | 1 x RJ45 | |
| Type of protection | IP54 (WLAN 110x), IP68 (WLAN 210x) | |
| Find out more | Find out more |