You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects digital signals.
AXL SE DI16/1
-
Digital module
1088127
Axioline Smart Elements, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 14.9 mm |
Height | 62.2 mm |
Depth | 62 mm |
Note on application | |
Note on application | Only for industrial use |
Smart Element interface | |
Number of interfaces | 1 |
Connection method | Card edge connector |
Transmission speed | See system in which you use the Smart Element. |
Start time until ready to operate | < 500 ms |
Module | |
ID code (hex) | none |
Process data channel | 16 bit |
Input address area | 2 Byte |
Output address area | 0 Byte |
Required parameter data | 1 Byte |
Required configuration data | 6 Byte |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 16 |
Connection method | Push-in connection |
Connection technology | 1-conductor |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | 2.4 mA |
Input filter time | < 1 ms |
Protective circuit | Polarity reversal protection of the inputs; Diode |
Product type | I/O component |
Product family | Axioline Smart Elements |
Type | modular |
Mounting position | See the system in which the Smart Element is used. |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 1.4 W |
Potentials: Communications power supply of the Smart Elements (USE) | |
Supply voltage | using card edge connectors |
Potentials: I/O supply (UP) | |
Supply voltage | 24 V DC (using card edge connectors) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 17 mA |
Current consumption | min. 14 mA (without connected peripherals) |
Protective circuit | Surge protection; See the system in which the Smart Element is used. |
Reverse polarity protection; Polarity protection diode | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | I/O |
Note on the connection method | Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
I/O | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual. |
Conductor cross section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Plug-in mounting (Smart Element slot) |
Mounting position | See the system in which the Smart Element is used. |
Item number | 1088127 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRIB31 |
GTIN | 4055626886374 |
Weight per piece (including packing) | 37.5 g |
Weight per piece (excluding packing) | 35 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 79c16621-7b64-4b6d-8442-afffe19844d2 |
EF3.0 Climate Change | |
CO2e kg | 1.417 kg CO2e |
Compatible products
-
AXL SE PD16 24V - Potential distributors 1337223
-
AXL SE PD16 GND - Potential distributors 1337224
-
AXL SE PD8/8 24V/GND - Potential distributors 1337225
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
-
CABLE-FLK14/AXIO/OE/0,14/0,5M - Cable 1369888
-
CABLE-FLK14/AXIO/OE/0,14/1,0M - Cable 1369897
-
CABLE-FLK14/AXIO/OE/0,14/1,5M - Cable 1369902
-
CABLE-FLK14/AXIO/OE/0,14/2,0M - Cable 1369904
-
CABLE-FLK14/AXIO/OE/0,14/3,0M - Cable 1369905
-
CABLE-FLK14/AXIO/OE/0,14/4,0M - Cable 1369906
-
CABLE-FLK14/AXIO/OE/0,14/6,0M - Cable 1369909
Your advantages
16 digital inputs in accordance with EN 61131-2 type 1 and type 3
Nominal voltage: 24 V DC
Nominal current: 2.4 mA
Connection of sensors in 1-conductor technology
Filter time of < 1 ms
Device rating plate stored
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg