AXL F AI4 U XC 1H - Analog module
2702008

Axioline F, Analog input module, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

4 analog, bipolar input channels for the connection of voltage signals
Connection of sensors in 2-, 3-, and 4-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Simultaneous scanning of all channels by means of simultaneous sampling
High crosstalk attenuation between the channels, thanks to separate signal paths
Particularly robust against electromagnetic interference
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs