MCS-78X64-C-L-5015 - Housing frame
1524693

Housing frame, Latching cover (non-detachable), color: blue (similar RAL 5015)

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

Convenient operation during device installation and maintenance thanks to optional hinges on the housing cover
Flexible mounting thanks to the optional adapter plate
Safe operation with the right degree of protection
Individualized product selection due to the modular system
Optimized PCB installation: PCB can be installed in a nearly horizontal orientation thanks to the angled housing edge

Frequently asked questions


What colors and other customization options are there?

You put your custom housing together using the modular system. Several RAL colors are available. Furthermore, different frame versions and additional accessories can be combined in different ways. Please ask us for further customer-specific customizations.


Can the components be connected together?

A living hinge, which can also be retrofitted, keeps the cover on the housing and keeps the hands free.


What colors are there, and what colors are possible?

The housing and the adapter plate are available in RAL7035 (light gray). The frames are available in the color versions RAL7035 (light gray), RAL9005 (jet black), RAL5015 (sky blue), and RAL1018 (zinc yellow). Customer-specific color versions can be requested. 


What application options are there?

The housings are particularly suitable for use in building technology or industry. However, due to the versatile and robust housing, other areas of application are also possible.