HS EH-B 140,5 DCS - Holder
1082302

140.5 mm housing attachment, for max. load 10 kg, with ball joint and fastening plate 60 mm, pivotable in 15° increments, for 30 mm wall/profile bracket, material: black glass-fiber reinforced polycarbonate PC, and black anodized aluminum, 342 g

Product details








Compatible products


Your advantages

Secure mounting of small and large monitors and operator interfaces, thanks to the high load-bearing capacity
Can be swiveled and tilted in three axes for optimum alignment with the field of view
VESA interface in standard VESA 75 and VESA 100 for easy wall or aluminum profile mounting
Item belongs to the DCS product range

Frequently asked questions


Which tool is required for assembly of the display carrier?

Only a bladed PH 0 screwdriver is required for mounting the DCS. This can be found in the “Accessories” area or under item number 1212558.