DFK-PC 4/ 2-G-7,62-FS4,8 BK - Feed-through header
1753488

product line COMBICON Connectors L
cross section 4 mm2
pitch 7.62 mm
type of packaging packed in cardboard

Feed-through header, nominal cross section: 4 mm2, color: black, nominal current: 15 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: DFK-PC 4/..-G -FS4,8, pitch: 7.62 mm, connection method: Spade connection, mounting: Direct mounting, number of solder pins per potential: 1, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Your advantages

Space-saving, standardized slip-on connection allows worldwide use
Cable connection on the inside of the device enables flexible positioning of the panel feed-through