FA MCR-HT-TS-I-OLP
   - 
  Head-mounted transducer
    
      1105515
      
      
    
  
      Output loop-powered head transmitter for transmitting up to 2 sensor signals from RTD and TC sensors as well as from resistance and voltage sensors via 4 mA ... 20 mA. HART, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Screw connection
      Free download available.
      Downloads