The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Profile and DIN rail cutters

Profile and DIN rail cutters

The profile and DIN rail cutters from Phoenix Contact enable quick, easy, and burr-free cutting with no reworking required. Optimum leverage ensures comfortable and low-fatigue use. Various models are available - for a variety of profile geometries, with punching function, as well as compact and mobile systems.

Go to Product Detail Page for item 1206243
PPS CLASSIC M - Cutting tool
PPS CLASSIC M - Cutting tool
1206243

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‑CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits

Go to Product Detail Page for item 1206256
PPS CLASSIC I/M - Cutting tool
PPS CLASSIC I/M - Cutting tool
1206256

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15, and for cutting to length the NS 15 and NLS‑CU 3/10 neutral busbar, can accommodate 2 stamping bits, bits easily exchangeable, delivered without stamping bits, with inch/millimeter measuring rail

Your advantages

  • Eliminates reworking through burr-free separation
  • Saves strength and preserves joints thanks to lever transmission
  • High-quality components and raw materials for a long service life

New products

Use of the zero-cut block for zero cuts on perforated DIN rails with the DIN rail cutter

Zero-cut block for DIN rail cutters

Fast, precise zero cuts without measuring

During the manual cutting of perforated DIN rails, the zero-cut block enables fast and reproducible zero cuts without the need for time-consuming, repeated measurements. The slide can be used to easily set different zero-cut conditions.

Main features

  • Suitable for perforated NS 35/7,5, NS 35/15, and NS 15 DIN rails
  • Slide for setting different zero-cut conditions
  • Equipped with cylindrical pin and magnets for a secure hold
  • Compatible with PPS profile cutters from Phoenix Contact

Your Advantages

  • Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
  • Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
  • Acceleration of the cutting process for DIN rails with time savings for zero cuts
  • Fast setting of different zero-cut conditions with the slider

Cable duct cutter for burr-free cutting of cable ducts

Cutting with millimeter precision

Use our strength-saving stationary and mobile profile and DIN rail cutters to separate a wide range of standard DIN rails and cable ducts quickly and precisely. The length is conveniently set with a stop. The engraved millimeter and inch area on the measuring rail is robust and permanently legible. You can also ensure a clean and safe workplace since the profile and DIN rail cutters enable chip and burr-free separation. By eliminating reworking – such as deburring when sawing – you save additional time.

Man using PPS COMPACT DIN rail cutter

The compact DIN rail cutter for mobile use

Using the PPS COMPACT DIN rail cutter, you can cut DIN rails to length cleanly, without chips, and without further processing. The DIN rails are quickly and easily inserted into the cutting device via the guide elements.

The light weight DIN rail cutter is also ideally suited for working on site with its compact design. Simple, precise measurement of the DIN rails is guaranteed with the aid of the optional measuring rail or a tape measure.

Use of the zero-cut block when cutting perforated DIN rails

Fast and reproducible zero cuts with the zero cut block

Save time when manually cutting perforated DIN rails: The zero-cut block for DIN rail cutters enables fast and reproducible zero cuts with just one setting and without time-consuming, repeated measurement. Equipped with a cylindrical pin and magnets for a secure hold, the zero-cut block is simply placed on the DIN rail. The slide can be used to set different zero-cut conditions as needed.

  • Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
  • Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
  • Acceleration of the cutting process for DIN rails with time savings for zero cuts
  • Fast setting of different zero-cut conditions with the slider