IPD H 5P2,5 BK - H distributor
1499531

H distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies