ST 4-HESI (5X20) GY/GY - Fuse modular terminal block
3039890

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1 mm2, cross section:  0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products