RC-17P1N8AB1L8 - Front panel feed-through
1613884

M23, Front panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 6.5 mm ... 7.5 mm, coding: N

Product details