The 6.2 mm wide configurable analog frequency transducer MINI MCR-SL-UI-F... is used for converting analog standard signals into frequency signals or into pulse width modulated (PWM) signals.
On the input side, there are the analog signals 0...20 mA, 4...20 mA, 0...10 mA, 2...10 mA, 0...10 V, 2...10 V, 0...5 V or 1...5 V
The DIP switches are accessible on the side of the housing and allow the following parameters to be configured:
– Input signal,
– Output signal,
– Output behavior in case the measuring range is exceeded or undershot and
– Filter type (for eliminating malfunctions in the input signal)
Voltage (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-UI-F
-
Frequency measuring transducer
2864082
Analog frequency transducers for converting analog standard signals into frequency signals or PWM signals, configurable via DIP switch, with screw connection
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E238705DNV
Approval ID: TAA000020NBV
Approval ID: 39933/C0 BVcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Error indication via diagnostic LED and analog signal
PWM output of 5 ... 95 %
Highly-compact analog-to-frequency transducer for electrical isolation, amplification, conversion, and filtering of standard signals to create frequencies or PWM signals
Input and output signals can be configured via DIP switches
Configurable interference filter
3-way isolation