FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable
1115581

Pictogram

Single-mode OS2 duplex jumper, ST-SC, UPC polishing, length 2 m

Product details








Compatible products


Your advantages

Glass fiber optical, 8-shaped FO cable jumper
Made of halogen-free flame-retardant material, RoHS compliant
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
Made of halogen-free flame-retardant material, RoHS compliant
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Insertion loss ≤0.5 dB (varies depending on the condition)
Connector with UPC polishing for optimum attenuation values