FOC-LC:PA-LC:PA-OM4:D01/5
-
FO patch cable
1115621
Multi-mode OM4 duplex jumper, LC-LC, UPC polishing, length 5 m
Product details
Compatible products
Your advantages
Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
Temperature change test in accordance with IEC 61300-2-1
Vibration test according to IEC 61300-2-1
Tensile strength of the cable connection according to IEC 61300-2-5
Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values