SACC-DSIV-M12MSB-5CON-L180-SI
-
Device connector rear mounting
1528206
Device connector rear mounting, 5-position, Pin, straight, M12, B-coding, Wave soldering
Product details
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting |
Product type | Circular connectors (device side) |
Number of positions | 5 |
Shielded | no |
Coding | B |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PBT |
Material for screw connection | Brass, nickel-plated |
Contact resistance | ≤ 0.003 Ω |
Insulation resistance | ≥ 1 TΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | Wave soldering |
Contact connection type | Pin |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Coding | B |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
UL Type Rating | Type 4 (indoor use only) |
Item number | 1528206 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Product key | ABQEGL |
GTIN | 4046356023184 |
Weight per piece (including packing) | 21 g |
Weight per piece (excluding packing) | 15.405 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ECLASS-15.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | fad3fb72-946c-420f-aade-cea12d24434a |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg