FOC-PT9:LC-OM1/2.5 - Fiber optic pigtail set with 12 pigtails
1250833

Fiber optic pigtail set with 12 pigtails, design: LC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, 1 Gbps, OM1, connection method: LC, cable outlet: straight, color: beige

Product details









Compatible products


Your advantages

Optimum attenuation values with UPC polishing
Time saving and minimized risk of breakage with easy offsetting
Easy assignment thanks to 12 different colors
Future-proof, thanks to RoHS 2 conformity
Fire protection class UL 94-V0