AI 0,75- 8 BU-S - Ferrule
1212785

Taped ferrules, 0.75 mm2, sleeve length: 8 mm, with plastic collars, according to DIN 46228-4, special color: blue according to NF C63-023, with function end for safe and convenient processing with the Crimphandy, 20 strips each with 50 sleeves per strip.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

The corresponding taped ferrules for the Crimphandy are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented