GPE 60X12 RD-WH CUS
-
Engraving material
0827720
Engraving material, can be ordered: by sheet, Mixed color, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 21, text field height: 12 mm, text field width: 60 mm
Product details
Compatible products
Your advantages
Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
The adhesive foil used ensures good adhesive properties, even on uneven surfaces
Two-layer material
The label sheet consists of prefabricated, individual self-adhesive labels