The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

ECS-B-64X80-S-UV-V GY - Electronics housing
1196941

Vented housing of the ECS range, screw locking mechanism, degree of protection: IP66/IP67/IP68/IP69 when combined with matching front panel, color: gray (7042), width: 97 mm, height: 86 mm, depth: 45 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Ultra-compact housing design for a wide range of applications
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications