Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Splice boxes for future-proof data transmission
Splice boxes ensure continuously reliable real-time data transmission. With their compact and uniform design, the splice boxes for both the DIN rail and 19" mounting provide ample interior space for the secure connection of fiber optics.
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 4, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 24, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Your advantages
- Maximum protection against the effects of EMI and ESD
- Maximum flexibility during installation with different mounting options for the DIN rail adapter of DIN rail versions
- Reliable even in harsh environments thanks to a tested temperature range of at least -25 to +70°C
- Shorter installation time in the field with preassembled versions for fusion splicing
- Intuitive front-panel operation and clear control cabinet layout with uniform Phoenix Contact design