UC-EMSP (50X15) SR CUS
-
Device marker
0829105
Device marker, can be ordered: by sheet, silver, labeled according to customer specifications, mounting type: screw, rivet, Number of individual labels: 4, text field height: 15 mm, text field width: 50 mm
Product details
Compatible products
Your advantages
The UC-EMSP ... UniCard labeling range includes markers that can be attached using screws or rivets
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
The wide temperature range means that the labels can be used in control cabinets as well as the field