SH-8ESD68AAD00S - Device connector front mounting
1359727

M23, Device connector front mounting, application: Hybrid, series: SH, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6+4+4+PE, 6-pos. data element, contact connection type: Socket, Crimp connection, Axial O-ring, flange dimensions: 26 mm x 26 mm

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Transmission of signals, data, and power in just a single connector
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable connection solutions in the industrial environment