M17-3ES1N8AAD00S - Device connector front mounting
1695535

M17, Device connector front mounting, application: Power, series: M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 3+PE, contact connection type: Socket, Crimp connection, flange dimensions: 21.6 mm x 21.6 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Solutions with cross-manufacturer compatibility for standard and fast locking systems
Modern, consistent design for highly convenient operation
Crimping connection: vibration- and temperature-resistant assembly
All housing can be fitted with pin or socket contacts
Safe use in the field, thanks to high degree of protection