CA-17P1N12AD00X - Device connector front mounting
1244477

M23, Device connector front mounting, application: Signal, series: CA, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, Axial O-ring, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %). This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details









Compatible products

Your advantages

Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Solder connection: proven connection technology for various litz wires