The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

TMC 7 and TMC 8 circuit breakers in two blocks on DIN rail

Miniature circuit breakers

The miniature circuit breakers of the TMC 7 and TMC 8 product families consist of 1-, 2-, and 3-position thermal-magnetic protective devices. They are available in nominal current versions from 1 to 63 A and provide comprehensive device and line protection. The miniature circuit breakers are available with tripping characteristics B, C, and D and comply with the standards UL 1077 / EN 60947-2 (TMC 7) and UL 489 (TMC 8). All items are consistently equipped with the corresponding approvals.

Your advantages

  • Can be used worldwide due to international approvals
  • Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
  • Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
  • Reduced inventory because of suitability for AC and DC applications
  • Optional accessories enable remote control and monitoring

Properties at a glance

TMC 8 miniature circuit breaker with marking of the individual advantages
Screw connection
The screw connection offers a proven and safe connection technology.
Mechanical status indicator
The mechanical status indicator shows the current status of the miniature circuit breaker. A red window means that the device is energized. A green indicator shows that the miniature circuit breaker on the output side is de-energized.
Tilting lever
The switch position of the tilting lever makes the state of the miniature circuit breaker clear at a glance.
Extended collar
Due to increased air clearances and creepage distances, the TMC 8 miniature circuit breaker can be used as branch circuit protection.
Snap-on foot
The snap-on foot makes it easy to snap the miniature circuit breakers on and off.
Nominal current of 1 – 63 A
The miniature circuit breakers can be used for nominal currents of 1 – 63 A and voltages of 120/240/277/480 V AC as well as 60/125 V DC.
Short-circuit current rating and breaking capacity
The miniature circuit breakers have a short-circuit breaking capacity of Ics of 7.5 kA (TMC 7) or 10 kA (TMC 8) in accordance with IEC 60947-2 and SCCR of up to 7.5 kA in accordance with UL 1077 (TMC 7).

Reliable miniature circuit breakers TMC 7 and TMC 8

The thermal-magnetic circuit breakers of the TMC 7 and TMC 8 families reliably protect your applications in the event of an overcurrent or short circuit.

The reliable switching behavior, uninfluenceable positive trip-free mechanism, and color status indicator ensure safety during operation and maintenance. The integrated snap-action mechanism effectively reduces wear on the internal contacts, which increases the service life of the devices.

Three different tripping characteristics and a wide selection of nominal currents up to 63 A in 1-, 2-, and 3-pos. switch versions create a product range that provides perfectly coordinated protection. Optional accessories, such as shunt releases, signal contacts and auxiliary contacts, make it easier to control and evaluate remotely.

Different TMC 7 miniature circuit breakers next to each other

TMC 7 miniature circuit breaker

TMC 7 miniature circuit breaker

TMC 7 miniature circuit breakers are UL1077-approved and therefore suitable for use as supplementary protection. Full compliance with IEC 60947-2 and the housing design in accordance with DIN 43880 also expand the range of application.

Use the miniature circuit breakers in systems up to 277/480 V AC or 80/125 V DC. The maximum short-circuit current is 7.5 kA.

Different TMC 8 miniature circuit breakers next to each other

TMC 8 miniature circuit breaker

TMC 8 miniature circuit breaker

TMC 8 miniature circuit breakers are approved in accordance with UL489. Due to their high switching capacity of 10 kA, they are suitable for use as branch circuit protection. Full compliance with IEC 60947-2 and the housing design in accordance with DIN 43880 also expand the range of application.

Use the miniature circuit breakers in systems up to 277/480 V AC or 60/125 V DC. The maximum short-circuit current is 10 kA.