SACC-PO12MSD-4CT-CL SH PN
-
Data connector
1177521
Data connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug straight M12 Push-pull external locking, coding: D, Crimp connection, knurl material: PA 6.6, external cable diameter 6.5 mm ... 10 mm, without crimp contacts
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
Extremely compact, thanks to the small wiring space and high contact density
Clear feedback: the connector springs back when not snapped into place correctly
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads