CR-06TP0,34-0,50/HYB - Crimp contact
1680550

Crimp contact, Pin, turned, contact diameter: 6 mm, connection cross section: 0.34 mm2 ... 0.5 mm2, contact material: CuZn

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring