VC-TFS 2-PE
-
Contact insert
1583513
Contact insert, Range of articles: VARIOCON, color: light grey, number of positions: 2, min. conductor cross section: 0.25 mm2, max. conductor cross section: 4 mm2, rated voltage: 400, rated current: 20 A, Connection method: Screw connection, Contact connection type: Socket, Connectors may only be connected/disconnected when under no load.
Product details
Compatible products
Your advantages
Proven COMBICON technology
Universal connection
Can be keyed to prevent incorrect connection