HC-M-HS 200/70-MOD-BU-PE
-
Contact insert module
1636910
HEAVYCON contact insert module, socket, 1-pos., for axial screw connection, 200 A, 40 mm2 ... 70 mm2, for the PE connection
Product details
General | For HEAVYCON HC-B6 to B48 housing (housing height: min. 72 mm), HC-M-MHR... hinged retaining frame required, axial connection for 5 mm Allen key |
Assembly note | - Use only flexible conductors, - Connection of wires with 5 mm an Allen wrench, - Housing height h ≥ 72 mm, - Connectors may only be operated without load/voltage. |
Note on axial connection technology: Only for stranded wires. The specified conductor cross sections refer to the geometric cross section of the cable used. Use of cables with a geometric cross section that differs greatly from the nominal cross section of the cable should be checked before use. The wiring space for axial screw technology is designed for fine strand cables according to VDE 0295 Class 5. Deviating cable structures (e.g., Class 6 cables) should be checked before use. Assembly instructions Before assembly, ensure that the tapered screw is turned back all the way (chamber is open). The cables must not be twisted. The wires should be inserted as far as they will go into the contact chamber (until the insulation touches the contact). Hold the wires in position and use the socket wrench to tighten. The used wire end should be cut off before connecting again. The connection screw may only be retightened once to prevent the litz wires from breaking. To prevent damage to the contact, the wire/cable should be mechanically intercepted at an appropriate distance from the connection point (e.g., by using a plate cutout). DIN VDE 0100-520:2003-06 contains information on how to do this correctly. The module cannot be used simultaneously with HC-B..-TMB-SD-IP65 and HC-B..-TMS-SD-IP65 protective covers. PE mounting plate The PE plate must be pressed hard against the swing frame using the 4 screws. First loosen the 4 screws of the PE plate and then tighten them again once the module is fixed in the swing frame. |
|
Hexagonal socket | SW 5 |
Product type | Modular contact insert |
Series | HC-M-HS |
Application | PE transmission |
Number of positions | 1 |
Connection profile | PE |
Number of module slots | 2 |
Connection technology | |
Connection technology | Axial screw connection |
Conductor connection | |
Conductor cross section | 40 mm² ... 70 mm² (The cross section specification refers to the geometric cross section of the cable used) |
Connection cross section AWG | 1 ... 00 |
Tightening torque | 9 Nm (40 ... 50 mm²) |
10 Nm (70 mm²) | |
Stripping length of the individual wire | 16 mm |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 54.3 mm |
Length | 29.4 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Rated current | 200 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1636910 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF7ACB |
GTIN | 4046356095228 |
Weight per piece (including packing) | 95.1 g |
Weight per piece (excluding packing) | 95.1 g |
Customs tariff number | 85366990 |
Country of origin | DE |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg