Contact insert
With QUICKON connection technology, the wires are connected with just a turn of the screwdriver. The wires do not have to be stripped first. This reduces connection time by at least 60%.
HC-B 16-EBUQ-2,5-OLOGO
-
Contact insert
1605577
Contact insert, size: B16, QUICKON connection, 500 V, 16 A, 0.34 mm2 ... 2.5 mm2
Product details
Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373