HC-A16-I-CT-M-32
-
Contact insert
1585456
Contact insert, number of positions: 16+PE, size: D25, number of connections per position: 1, Pin, Crimp connection, 250 V, 16 A, 0.5 mm2 ... 4 mm2
Product details
| General | for HC-D25 / HC-D50 housing, crimp contact CK2,5-ED (crimp contacts not included in scope of supply) |
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| for plastic coding profiles: 4 pcs. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-A |
| Type | D25 |
| D50 | |
| Number of positions | 16 |
| Connection profile | 16+PE |
| Contact numbering | 17 - 32 |
| Number of connections per position | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 23 mm |
| Height | 33 mm |
| Length | 72 mm |
| Drill hole distance, horizontal | 66 mm |
| Drill hole distance, vertical | 16 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Number of connections per position | 1 |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 4 mm² (applies to stranded conductors) |
| Connection cross section AWG | 20 ... 12 |
| Tightening torque | 0.7 Nm ... 1 Nm (PE connection) |
| 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
| Stripping length of the individual wire | 8 mm |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage | 4 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Item number | 1585456 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABB |
| GTIN | 4046356285186 |
| Weight per piece (including packing) | 32.8 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CB - Coding bolt 1772722
-
HC-CST - Coding element 1676857
-
HC-CBU - Coding element 1676860
-
HC-A-PES - Screw 1584868
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
HC-A16-I-CT-F-32 - Contact insert 1585469
-
HC-A-PE-PT - Adapter 1054712
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg