Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector
With valve connectors, you can reliably control electronically controllable valves. High demands are placed on cube connectors due to temperature and mechanical influences or contact with oil and grease. Our product range is ideally suited to these harsh operating conditions. The robust design and fixed installation ensure secure signal transmission.
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, 3-position, Plug angled M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, Wiring: Z diode
Valve connector, Universal, 3-position, Valve connector BI (11 mm), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, Universal, 3-position, Valve connector B (10 mm), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, Universal, 4-position, Valve connector AD (pressure switch), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode
Your advantages
- Safe signal transmission due to fixed installation with screw locking mechanism
- Reliable even when subjected to mechanical strain, such as shock and vibrations
- Reliable protection against dust and splash water with IP65 degree of protection
- Resistant to oils and grease
Reliable valve control
Our valve connectors are available in five designs (A, B, BI, C, CI) as well as for pressure switches (AD). The scope of application ranges from 24 to 230 V AC/DC. Our valve connectors are available with an LED that is clearly visible in any mounting position to ensure easy detection in the event of an error. The robust design and fixed installation with screw connection ensure the safe signal transmission and control of your electronically adjustable valves.