Bus connector set, crimp connection, male/female connector
Product details
Note on application
Note on application
Only for industrial use
Product type
Connector set
Item number
2758486
Packing unit
1 pc
Minimum order quantity
1 pc
Product key
DREDBA
GTIN
4017918063702
Weight per piece (including packing)
48 g
Weight per piece (excluding packing)
30 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440302
ECLASS-15.0
27440324
ETIM
ETIM 10.0
EC001132
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.