QPD P 4PE2,5 9-16 GY - Connector
1403781

Connector, product family: QPD, connection method: IDC connection, number of positions: 4+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, external cable diameter: 9 mm ... 16 mm

Product details









Compatible products