K-8E-M23FK/10,0-H00/M23FK-C5
-
Connector in molded plastic on both sides
1773773
Connector in molded plastic on both sides, series: KSH, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+4+4+PE, type of locking: SPEEDCON, cable length: 10 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Transmission of signals, data, and power in just a single connector
CAT5 data interface for up to 100 Mbps
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
Customer-specific assemblies and cable lengths can be supplied